Our UTL series plastic connectors are suitable for outdoor industrial applications, with high sealing performance (IP68/IP69K) and extreme UV resistance with F1 material per UL746C. UTL connectors guarantee extended outdoor life, making them ideal for lighting.
Designed and qualified according to UL1977 and IEC61984 standards, our UTL connector series features a 5VA flammability rating, hot wire, and current breaking capacity to meet all industrial equipment standards. Thanks to their qualification standards, our connectors are highly suitable to be qualified IEC power connectors on your equipment, making it easier and faster for you to pass certifications.
In addition, the UTL series has a push and press-to-release coupling system that allows quick connections, even in blind conditions, with an audible click to confirm secure, proper connections.
UTL connectors are compliant with RS485, DMX and DALI protocols to facilitate easy installation on your electrical architecture.
Su búsqueda "" no arrojó coincidencias de documentos ni productos.