Búsqueda de conocimientos
Descargar documento () de 20
Stabilization

SIHA Tannin FC

SIHA Tannin FC fining agent is a special tannic acid for color stabilization. It can either be added directly during mash fermentation or during the fermentation of red musts. Subsequent treatment of unsulphured young wines can increase the effectiveness further. SIHA Tannin FC fining agent is a natural product that helps to protect the natural potential of colors and tastes from undesirable oxidation and to optimize self-clarification.

Composition
Tannin
Application
Special tannic acid for color stabilization
Dosage
max. 8 - 15 g/hl

Características principales

  • Significant acceleration of self-clarification
  • Better precipitation of proteins
  • Contributes to the self-stabilization of strong-colored red wines
  • Improves the shelf life of wines
  • The wines gain naturally in color stability and sensorial harmony
Especificaciones
Application Dosage oz/100 gal (g/hl)
Pinot Noir must: 1.07 – 1.33
(8 – 10)
Must from Dornfelder/ Lemberger 1.33 – 2
(10 – 15)
Other types of red must: 1.33 – 2
(10 – 15)
Young wines: 1.07 – 1.33
(8 – 10)
Descargar enlaces
X
Download Close