La foto es representativa
Download
Eaton Battery NiCd 3 Cell 3.6 Volt 4AH BLOCK sbs
Product Name |
Eaton emergency lighting battery
|
Catalog Number |
015-000-030
|
EAN |
8714112000842
|
Product Length/Depth |
97.2 mm
|
Product Height |
60.5 mm
|
Product Width |
32.9 mm
|
Product Weight |
0.38 kg
|
Compliances |
CE marking
|
Battery pack |
True
|
Capacity |
4000 mAh
|
Model |
Nickel cadmium
|
Number of cells |
3
|
Nominal voltage |
3.6 V
|