Descargar documento () de 20

111254

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, double-bit lock, IP54, HxW=1260x400mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111254
EAN
4015081108152
Product Length/Depth
70 mm
Product Height
1265 mm
Product Width
435 mm
Product Weight
4.27 kg
Compliances
RoHS conform

Especificaciones del producto

Special features
With door
Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP54
NEMA Other
Suitable for width
400 mm
Application
Moisture-proof (installation site)
Cover/door type
Double-ward lock
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.