Descargar documento () de 20

111261

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, double-bit lock, IP54, HxW=2060x600mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111261
EAN
4015081108220
Product Length/Depth
70 mm
Product Height
2065 mm
Product Width
635 mm
Product Weight
8.21 kg
Compliances
RoHS conform

Especificaciones del producto

Special features
With door
Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP54
NEMA Other
Suitable for width
600 mm
Application
Moisture-proof (installation site)
Cover/door type
Double-ward lock
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.