Descargar documento () de 20

116573

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-step flush-mounting door frame, sheet steel door, rotary door handle, fireproof, W400mm H1260mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
116573
EAN
4015081161089
Product Length/Depth
70 mm
Product Height
1260 mm
Product Width
434 mm
Product Weight
7.61 kg
Compliances
RoHS conform

Especificaciones del producto

Special features
With door
Type
Additional equipment
Features
EMC-version
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Suitable for width
400 mm
Application
Indoor (installation site)
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel
Housing material
Sheet steel
Fire resistance grade
Fire-resistant (E60/EW60)
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.