Descargar documento () de 20
Será descontinuado

119300

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate for HxW=150x1200mm, with 45 mm device cutout, plastic

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
119300
EAN
4015081174379
Product Length/Depth
40 mm
Product Height
155 mm
Product Width
1125 mm
Product Weight
0.61 kg
Compliances
RoHS conform

Especificaciones del producto

Special features
With 45mm device cut-out
Type
Additional equipment
Front plate cutout size
45 mm
Number of height units
0
Suitable for enclosure building height
150 mm
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm
Surface finishing
Untreated
Color
Light gray (RAL 7035)
Material
Plastic
Mounting position
Vertical
Horizontal
Housing material
Plastic
Number of rows
1
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment
Number of module space units (total)
57

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.