Descargar documento () de 20

125978

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM2, horizontal, 3p, HxW=200x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
125978
EAN
4015081235766
Product Length/Depth
30 mm
Product Height
210 mm
Product Width
500 mm
Product Weight
1.6 kg
Compliances
RoHS conform

Especificaciones del producto

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
200 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Exportar especificación del producto