Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Door, IP66, HxW=400x300mm
| Product Name |
Eaton xEffect CS door
|
| Catalog Number |
140509
|
| EAN |
4015081372928
|
| Product Length/Depth |
15 mm
|
| Product Height |
400 mm
|
| Product Width |
300 mm
|
| Product Weight |
1.2 kg
|
| Compliances |
RoHS conform
|
| Used with |
Enclosure height = 400 mm
|
| Special features |
|
| Type |
Accessory CS
|
| Accessory/spare part type |
Doors
|
| Surface finishing |
Powder coating
With powder coating |
| Color |
Gray
|
| Degree of protection |
IP66
NEMA 12 |
| Material |
Steel plate
Steel |
| Model |
Stop door
|