La foto es representativa
Download
Eaton xEnergy Main LV systems LV switchgear. Blanking strip, H=50mm, switchgear-/connection area
| Product Name |
Eaton xEnergy Main LV switchgear
|
| Catalog Number |
143198
|
| EAN |
4015081398621
|
| Product Length/Depth |
200 mm
|
| Product Height |
50 mm
|
| Product Width |
25 mm
|
| Product Weight |
0.18 kg
|
| Compliances |
RoHS conform
|
| RAL-number |
0
|
| Color |
Other
|
| Material |
Plastic
|
| Mounting position |
Cable space
|
| Model |
Cover
|