Descargar documento () de 20

157861

Eaton Moeller® series P-SOL Undervoltage release, delayed, 24 V DC

General specifications

Product Name
Eaton Moeller® series P-SOL Accessory Undervoltage Release
Catalog Number
157861
EAN
4015081544516
Product Length/Depth
68 mm
Product Height
90 mm
Product Width
24 mm
Product Weight
0.148 kg
Compliances
CE

Especificaciones del producto

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Fitted with:
Internal delay for bridging intermittent voltage dips and fluctuations
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
0 V
Rated operational current for specified heat dissipation (In)
0 A
Rated operational voltage (Ue) at DC - max
24 V
Rated operational voltage (Ue) at DC - min
24 V
Static heat dissipation, non-current-dependent Pvs
0.8 W
Product category
Accessories
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Power consumption (pick-up) at DC
3 W
Power consumption (sealing) at DC
3 W
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Voltage type
DC
Functions
Delayed
Suitable for
Off-load switch
Application
  • Residential buildings
  • Utility buildings
Pick-up voltage
0.85 - 1.1 V x Uc
Terminal capacity (solid/flexible with ferrule)
2 x (0.75 - 2.5) mm²
1 x (0,75 - 2,5) mm²
Terminal capacity (solid/stranded AWG)
1 x (18 - 14)
2 x (18 - 14)

Exportar especificación del producto