Descargar documento () de 20

170L4038

Fuse-link, high speed, 100 A, AC 2000 V, compact size 1, 43 x 58 x 200 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L4038
UPC
051712393089
EAN
5027590439435
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
279 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
100 A
Voltage rating
2000 V
Voltage type
AC
Watt losses
40 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse indicator
Top fuse status indicator
Fuse size
1*

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.