Descargar documento () de 20

170M3242

Fuse-link, high speed, 125 A, AC 1250 V, compact size 1, 45 x 58 x 138 mm, aR, DIN, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3242
UPC
051712255356
EAN
5027590445870
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
59.167 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
125 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC
Clearing (I2T)
9000 at 1000 V, 11500 at 1250 V
Pre arc (I2T)
1450
Watt losses
35 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
1*

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.