La foto es representativa
Download
Eaton xEnergy Main LV systems LV switchgear. UpgradeKit to 690V NZM2 4pole ASM W450mm
| Product Name |
Eaton xEnergy Main LV switchgear
|
| Catalog Number |
191055
|
| EAN |
4015081915132
|
| Product Length/Depth |
48 mm
|
| Product Height |
98 mm
|
| Product Width |
95 mm
|
| Product Weight |
0.05 kg
|
| Compliances |
RoHS conform
|
| Construction type |
Assembly kit
|
| Fitted with: |
Cable entry
|
| Surface finishing |
Other
|
| Color |
Gray
|
| Modular spacing |
12.5 mm
|
| Number of height units |
0
|
| RAL-number |
0
|
| Material |
Plastic
|