Descargar documento () de 20

199344

Eaton Moeller® series PKE Function element for connecting interface to Modbus RTU

General specifications

Product Name
Eaton Moeller® series PKE Function element
Catalog Number
199344
EAN
4015081975921
Product Length/Depth
75 mm
Product Height
65 mm
Product Width
67.5 mm
Product Weight
0.032 kg
Certifications
CSA File No.: 165628
IEC/EN 61131-2
UL File No.: E36332
UL Category Control No.: NKCR
Catalog Notes
Messages: Display of All phase currents in % - Display of Contactor state PKE - Display of Part no. of trip block - Display of Set short-circuit release value - Display of Set value of overload releases - Display of Thermal load as a % - Display of Trip indications (Overload, Short-circuit,...) - Commands: Remote disconnection of motor-protective circuit-breaker

Especificaciones del producto

Used with
Brightlayer
Type
Modbus RTU PKE module
Air discharge
8 kV, according to IEC 61131-2, level 3, ESD
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
Fitted with:
Potential separation
Pollution degree
2
Burst impulse
1 kV, Signal cable
Category (EN 954-1)
B
Explosion safety category for dust
None
Environmental conditions
Condensation: prevent with appropriate measures
Explosion safety category for gas
None
Voltage type
DC
Mounting position
As PKE12/35/65
Overvoltage category
II
Constant acceleration
1 g, 8.4 - 150 Hz, according to IEC/EN 61131-2, Vibrations
Constant amplitude
3,5 mm, 5 - 8.4 Hz, according to IEC/EN 61131-2, Vibrations
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-30 °C
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Electromagnetic fields
1 V/m at 2.0 - 2.7 GHz (according to IEC/EN 61131-2:2008)
3 V/m at 1.4 - 2 GHz (according to IEC/EN 61131-2:2008)
10 V/m at 80 - 1000 MHz (according to IEC/EN 61131-2:2008)
Number of HW-interfaces CAN
0
Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Radio interference class
Class A (EN 55011)
Relative humidity
5 - 95 % (non-condensing, IEC/EN 60068-2-30)
Degree of protection
IP20
Protocol
MODBUS
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts
System accessory
Yes
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Static heat dissipation, non-current-dependent Pvs
0.5 W
Supply voltage at AC, 50 Hz - max
0 V
Supply voltage at AC, 50 Hz - min
0 V
Supply voltage at AC, 60 Hz - max
0 V
Supply voltage at AC, 60 Hz - min
0 V
Supply voltage at DC - max
15 V
Supply voltage at DC - min
15 V

Exportar especificación del producto