Descargar documento () de 20

40071354530

Eaton GuideLed 30m Pictogram Left, ISO 7010

General specifications

Product Name
Eaton GuideLed SC Pictogram
Catalog Number
40071354530
EAN
4012539328858
Product Length/Depth
325 mm
Product Height
12 mm
Product Width
185 mm
Product Weight
0.66 kg
Certifications
CE

Especificaciones del producto

Viewing distance
30 m
Model
Other
Meaning pictogram
Escape route
Material thickness
12 mm
Double-sided
False
Direction
Left
Direction of the arrow
Left - ISO 7010
Number of sides
Single sided
Product branding
Eaton

Exportar especificación del producto