Búsqueda de conocimientos
Descargar documento () de 20

AR2041

Eaton Crouse-Hinds series Arktite AR receptacle with mechanical lug, 200A, Four-wire, four-pole, 50-400 Hz, Style 1, Copper-free aluminum, Spring door, Crimp/solder, 600 Vac/250 Vdc, 0.56"

General specifications

Product Name
Eaton Crouse-Hinds series Arktite AR receptacle with mechanical lug
Catalog Number
AR2041
UPC
782274065809
Product Length/Depth
7.5 in
Product Height
6.63 in
Product Width
6.63 in
Product Weight
12 lb

Especificaciones del producto

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Frequency rating
50 to 400 Hz
NEMA Rating
3R
Amperage Rating
200A
Voltage rating
600 Vac/250 Vdc
Grounding type
Style 1
Configuration
Four-wire, four-pole
Receptacle style
Spring door
Termination style
Crimp/solder
Wire well size
0.56"
Material
Copper-free aluminum

Exportar especificación del producto