La foto es representativa
Download
Eaton B-Line series clevis hanger, 28.75" H x 2" D, Steel, Hot-dipped galvanized, 20" max pipe size
Product Name |
Eaton B-Line series clevis hanger
|
Catalog Number |
B3100-20HDG
|
UPC |
781011743055
|
Product Length/Depth |
29.125 in
|
Product Height |
3 in
|
Product Width |
26.5 in
|
Product Weight |
44 lb
|
Compliances |
Not Applicable
|
Certifications |
Not Applicable
|
Type |
Clevis hanger
|
Application |
Engineered designed align bolt hole for install
|
Finish |
Hot-dipped galvanized
|
Material |
Steel
|
Model |
Slide rite clevis hanger
|
Operating temperature - max |
650 °F
|
Pipe size - max |
20 in
|
Rod size |
1-1/4" - 7
|