Descargar documento () de 20

EP-501963

Multi MPPT PV-Surge protection device, 1000V, class 1 and 2 combined tested, replacement insert PE

General specifications

Product Name
Eaton xPole SPPVR insert
Catalog Number
EP-501963
EAN
9010653062844
Product Length/Depth
58 mm
Product Height
18 mm
Product Width
45 mm
Product Weight
0.083 kg
Compliances
RoHS conform
Certifications
CE

Especificaciones del producto

Material
Other
Accessory/spare part type
Spare part
Other
Type
Insert for surge arrester
Special features
Insert
Application
Open areas Residential buildings Utility buildings
Material quality
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.