Descargar documento () de 20

FWA-1000A

Eaton Bussmann series FWA high speed fuse, 1000A, 200 kAIC Vac (70-1000A), 20 kAIC at 150 Vdc (70-800A), 100 kAIC at 80 Vdc (70-1000A), None, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWA-1000A
UPC
051712795463
EAN
5027590020145
Product Length/Depth
89 mm
Product Height
39 mm
Product Width
39 mm
Product Weight
192 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized

Especificaciones del producto

Amperage Rating
1000 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 A
Rated voltage AC
150 V
Rated voltage DC
150 V
Mounting dimension
M10
Center-to-center distance of connections
57.1 mm
Current type
AC/DC
Class
Class aR
Clearing (I2T)
510000
Watt losses
60 W
Fuse shape
Center bolted tags
Pre arc (I2T)
170000
Color
None
Interrupt rating
200 kAIC Vac (70-1000 A)
100 kAIC at 80 Vdc (70-1000 A)
20 kAIC at 150 Vdc (70-800 A)
200 kAIC at 150 Vac
100 kAIC at 80 Vdc
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
150 Vac/dc
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.