Descargar documento () de 20

GSMJ580

Fuse-link, high speed, 580 A, AC 800 V, BS88, 80 x 180 mm, aR, BS, Ultra fast

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSMJ580
EAN
5996516024652
Product Length/Depth
138 mm
Product Height
83 mm
Product Width
157 mm
Product Weight
1404 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88

Especificaciones del producto

Amperage Rating
580 A
Breaking capacity
100 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Rated switching capacity
100 kA
Rated voltage AC
800 V
Center-to-center distance of connections
113 mm
Mounting dimension
M10
Current type
AC
Class
Class aR
Fuse shape
Offset bolted tags
Color
None
Construction size
Other
Voltage rating
800 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
GSMJ
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.