Descargar documento () de 20

PV-125A-2XL-B-15

Eaton Bussmann series Fuse-link, high speed, 125 A, DC 1500 V, 2XL, 59 x 76 x 201 mm, gPV, UL, IEC, bolted connection

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-125A-2XL-B-15
UPC
051712374347
EAN
5996516001370
Product Length/Depth
217 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
1200 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Especificaciones del producto

Amperage Rating
125 A
Accessories
170H0069 Microswitch
Breaking capacity
30 kA
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Fuse indicator
Centre fuse status indicator
Rated switching capacity
30 kA
Fuse size
2XL
Current type
DC
Center-to-center distance of connections
160 mm
Mounting dimension
M10
Rated voltage DC
1500 V
Class
Class gPV
Watt losses
43 W
Fuse shape
Square body
Pre arc (I2T)
2200
Total I2T
11000 at 1500 V
Color
White
Interrupt rating
30 kAIC
Connection
Bolted blade end x bolted blade end
Construction size
2XL
Material
Ceramic body
Voltage rating
1500 Vdc
Type
Bolted
Application
Photovoltaic array combiners and disconnects
Fuse type
PV-2XL
Fitted with:
Side indicator
Fuse system (according to IEC 60269)
Other
Rated switching capacity DC
30 kA

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.