Descargar documento () de 20

VMVL-9-N-2A-UNV1-S903

Eaton Crouse-Hinds series Champ VMVL LED fixture, Neutral white, 250W HID equivalent, No guard, Polycarbonate lens, 9000 lumens, 123 lm/W, Die cast aluminum, Pendant mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 75W

General specifications

Product Name
Eaton Crouse-Hinds series Champ VMVL LED light fixture
Catalog Number
VMVL-9-N-2A-UNV1-S903
UPC
662276964426
Product Length/Depth
11.62 in
Product Height
11 in
Product Width
11.62 in
Product Weight
20.45 lb

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Neutral white
Equivalent luminaire
250W HID
Guard type
No guard
Lens material
Polycarbonate
Material
Die cast aluminum
Optical distribution
Type V
Power factor
> 0.90
Trade size
100-240 Vac, 127-250 Vdc
Lumens
9000
Wattage
75W
Mounting Method
Pendant
Frequency rating
50/60 Hz
Lumens per watt
123
Voltage rating
100-277 Vac, 127-250 Vdc

Exportar especificación del producto