Descargar documento () de 20
Air Dry Systems

Globe valve

Our Air Dry globe valve has a balanced, non-rotating stem and is corrosion-resistant. The rugged construction consists of a non-galling and smooth-operating brass handle that engages the stainless-steel bonnet threads. All parts are easily removable and replaceable, and no special tools are required for maintenance. The bonnet is safely secured to prevent detachment should there be over torquing.

Características principales

  • Operating pressure to 6,000 psig
    • Proof pressure 9,000 psig
    • Burst pressure 24,000 psi
  • Maximum handle torque 25 inch pounds @ 6,000 psig
  • Material:
    • 300 series CRES in contact flow medium
    • Dynamic seals - Teflon or required compatible material
    • Seat seals - KEL-F or required compatible material
  • Non-rotating stem with over-travel protection
  • Back-up seal seating to prevent failure in enclosed position 
  • May be mounted in line or on panel
  • Operating temperature range of fluid media: -70°F/-56°C to 400°F/204°C
  • Zero leakage utilizing helium at 6,000 psi for 5-minute duration
  • Angle configuration available
Especificaciones
Natural gas sweetening unit_table.xlsx