Descargar documento () de 20
Low-voltage power conversion

True sine wave inverter

The Eaton True Sine Wave Inverter provides clean, reliable AC power. With a True Sine Wave output, the inverter is able to power all electrical loads up to 1,800W; including sleep apnea machines, tools, motors and other demanding electrical devices. When shore power is available, a built-in 20A relay automatically transfers to incoming AC utility power, minimizing battery discharge and eliminating the need for an external transfer switch.

Características principales

  • True Sine Wave output
  • Remote mounted user interface control panel
  • Integrated AC transfer switch
  • Optional Battery Charger
  • Surge current of twice the rated output
  • UL Listed / CSA Approved
  • Battery over voltage and under-voltage protection
  • Over temperature shutdown
  • Automatic over load protection
  • Short Circuit and Ground Fault protection

Benefits

Performance - Pure Sine wave vs Modified Sine wave

  • Many AC appliances like motors and fluorescent lights do not function utilizing a modified sine wave inverter. A true sine wave will power virtually any electronic device.  
  • The main advantage of a modified sine wave is lower cost inverter circuitry which provides less for the user.
  • Modified sine wave inverters are less efficient in providing power and as a result may shorten the life of your electrical components.
  • Eaton inverters come standard with a Low voltage disconnect switch. If you buy one separately they can cost as much as $100 plus labor of installation.

Reliability & Safety

  • Truck Vibration -Eaton inverters are one of the very few inverters to meet SAE J1455 vibration testing.
  • Eaton inverters are UL 458 certified, many are not.

Warranty

  • Eaton provides a two year warranty for truck sleeper cab applications that use Eaton approved wiring harnesses. Non-truck application warranty is one year.

    Especificaciones
    Input Voltage 11.0-16.0 VDC (nominal 12VDC)
    AC Output Voltage 115VAC
    Output Waveform Sine Wave
    Output Frequency 60Hz
    Efficiency 87% (full load efficiency may be less)
    Approvals UL 458 Listed; CSA C22.2, No. 107.1; Meets SAE environmental and EMC standards

    Part numbers

    Product Number Description
    12-110-1800EM 1800W Inverter, No AC Bypass
    12-110-1800M 1800W Inverter, AC Bypass
    12-110-1800-B4M 1800W Inverter, AC Bypass, 40A Batt Charger
    12-110-1500EM 1500W Inverter, No AC Bypass
    12-110-1500M 1500W Inverter, AC Bypass
    12-110-1500-B4M 1500W Inverter, AC Bypass, 40A Batt Charger1500W Inverter, AC Bypass, 40A Batt Charger
    12-110-1250EM 1250W Inverter, No AC Bypass
    12-110-1250M 1250W Inverter, AC Bypass
    12-110-1250-B4M 1250W Inverter, AC Bypass, 40A Batt Charger
    V1.8 Volvo 1800 Kit V1.8
    NP1.8 Navistar Prostar 1800 Kit NP1.8
    P1.8 Kenworth T680/Peterbuilt 1800 Kit P1.8
    FC1.8 Freightliner Cascadia Evolution 1800 Kit FC1.8
    12-110-1800-V1.8 1800W Inverter, AC Bypass , Volvo 1800 Kit V1.8
    12-110-1800-B4-V1.8 1800W Inverter, AC Bypass, 40A Batt Charger , Volvo 1800 Kit V1.8
    12-110-1800-NP1.8 1800W Inverter, AC Bypass, Navistar Prostar 1800 Kit NP1.8
    12-110-1800-B4-NP1.8 1800W Inverter, AC Bypass, 40A Batt Charger, Navistar Prostar 1800 Kit NP1.8
    12-110-1800M- 1800W Inverter, AC Bypass, Kenworth T680/Peterbuilt 1800 Kit P1.8
    12-110-1800-B4M- 1800W Inverter, AC Bypass, 40A Batt Charger, Kenworth T680/Peterbuilt 1800 Kit P1.8
    12-110-1800-FC1.8 1800W Inverter, AC Bypass, Freightliner Cascadia Evolution 1800 Kit FC1.8
    12-110-1800-B4-FC1.8 1800W Inverter, AC Bypass, 40A Batt Charger, Freightliner Cascadia Evolution 1800 Kit FC1.8
    ACBP-1.0 AC Bypass (Shore Power) Connection Kit for all Makes and Models

    Resalte las diferencias
    Mostrar solo diferencias
    Ocultar características en blanco
    Descargar enlaces