Búsqueda de conocimientos
Descargar documento () de 20
Superchargers

TVS R900

With a typical max operating speed of 18,000 rpm and a peak pressure ratio of 1.8, the R900 is able to deliver 1069.8 kg/hr of airflow (corrected to 100kPa and 25 degree Celsius inlet conditions). Please inquire regarding higher speed/flow and pressure ratio capabilities and sample availability.

Learn more about TVS technology

TVS has several innovative features that make it reliable and efficient.
Especificaciones

Generic representation of packaging for size comparison. Please contact Eaton regarding your specific application needs.​

The following features are optional on all Eaton TVS supercharger models:

Optional features Availability
High inlet pressure seals All
Packaging flexibility All
Integrated bypass All
Air Management System (AMS) - including mounting provisions for sensors and actuators All
Alternate mounting orientations All
2:1 internal step-up drive All
Compatibility for various environmental conditions All
Maps are a representation of possible performance for sizing and selection. Performance will vary with specific application use. Please contact Eaton to discuss your specific application operating conditions and performance requirements.​