Búsqueda de conocimientos
Descargar documento () de 20
Sheet filter systems

BECO INTEGRA PLATE A1000 EP/OEP

BECO INTEGRA PLATE A1000 EP/OEP enclosed plate and frame filter is the depth filtration system for critical filtration tasks in the pharmaceutical and biotech, chemical, cosmetics, and food industries.

BECO INTEGRA PLATE A1000 EP/OEP is a multi-sheet filter with external chamber. Depth filter sheets seal the product channels. 

The BECO INTEGRA PLATE A1000 EP version has gaskets at the external chamber that seal the entire filter package. The BECO INTEGRA PLATE A1000 OEP version has a gasket-free filter package.

Cleaning
CIP
Design
With External Chamber
Material
PP and PVDF, FDA Listed

Características principales

  • CIP of filter package – without depth filter sheets
  • Complete drainage of filter due to unique filter plate design
  • Safe operation no dripping loss due to sealed external chamber and automatic hydraulic pressure regulation
  • Easy handling and good cleanability thanks to ergonomic design of chassis, and open support grid of filter plates
  • Cake discharge downwards into tray underneath of filter package
  • High flexibility, the filter can be used as a sheet filter or as a precoat filter
  • For precoating/removing of high particle load cake frames in a different width are available
  • Other designs and further components for expansion to complete systems are available, depending on requirements

Industries include:

  • Pharmaceuticals
  • Biotech
  • Chemicals
  • Cosmetics
  • Food
BECO INTEGRA PLATE A1000 EP/OEP filter is designed and manufactured according to the cGMP guidelines and the FDA regulations
Especificaciones

Specifications

Operating pressure/ temperature: max. 72 psi (500 kPa/5 bar) at 104 °F (40 °C)
max. 29 psi (200 kPa/2 bar) at 140 °F (60 °C)
Differential pressure/ temperature: max. 300 kPa (3 bar) bei 40 °C
Filter area per sheet: 8.07 ft² (0.75 m²)
Product contacting parts: Polypropylene/Stainless Steel AISI 316L
Sonstige Teile: Stainless Steel AISI 304
Dichtungen/ O-Ringe: Silicone, EPDM (FDA listed), Viton
Filter inlet: TC 2,5" ISO2852/ASME BSP
Filter outlet: TC 2,5" ISO2852/ASME BSP
External chamber: TC 2,5" ISO2852/ASME BSP
Type Filter area
ft² (m²)
Cake
volume*
gal (l)
Chassis size Filter plates/
cake frames
qty
Depth filter sheets 680 x 779 mm
qty
Weight for Standard Type
≈ lb (kg)
1000 SF plate and frame filter
with 0.79" (20 mm) cake frames
500.52 (46.50)
791.15 (73.50)
1,081.77 (100.50)
1,372.40 (127.50)
91.93 (348)
145.56 (551)
198.92 (753)
252.55 (956)
1
2
3
4
30/31
48/49
66/67
84/85
62
98
134
170
14,548 (6,599)
16,448 (7,461)
18,571 (8,424)
20,472 (9,286)
1000 ASF frame filter
with 1.18" (30 mm) cake frames
419.80 (39.00)
661.98 (61.50)
920.31 (85.50)
1,162.50 (108.00)
128.65 (487)
202.88 (768)
282.14 (1,068)
356.63 (1,350)
1
2
3
4
25/26
40/41
56/57
71/72
52
82
114
144
14,422 (6,542)
16,241 (7,367)
18,375 (8,335)
20,194 (9,160)
1000 ASF frame filter
with 1.57" (40 mm) cake frames
371.35 (34.50)
581.25 (54.00)
791.15 (73.50)
1,001.04 (93.00)
159.30 (603)
249.64 (945)
339.73 (1,286)
429.81 (1,627)
1
2
3
4
22/23
35/36
48/49
61/62
46
72
98
124
14,391 (6,528)
16.164 (7,332)
18,157 (8,236)
19,929 (9,040)
  Width
in (mm)
Cake volume
gal (l)
Weight lb
(kg)
Initial/End plate 1.10 (28) - 67.9 (30.8)
Filter plate 1.10 (28) - 61.3 (27.8)
Cake frame 0.79 (20) 2.97(11.25) 22.3 (10.1)
Cake frame 1.18 (30) 4.95(18.75) 33.5 (15,2)
Cake frame 1.57 (40) 6,93 (26.25) 44.5 (20.2)
Descargar enlaces
X
Download Close