BECO MEMBRAN PSplus filter cartridges are available with retention ratings of 0.2 µm, 0.45 µm, 0.65 µm, and 1.0 µm, and designed for reliable removal of spoilage microorganisms and meet extended service life requirements of beverages, liquid food, cosmetics, fine chemical and process water final filtration.
Cuatro es el número máximo de elementos en la herramienta de comparación.
Su búsqueda "" no arrojó coincidencias de documentos ni productos.
Copiado en el portapapeles
Se requiere un mínimo de dos elementos para usar la herramienta de comparación.
Sorry, we can't get that information right now.
| Article number | PES02, PES04, PES06, PES10 |
|---|---|
| Filter material | Polyethersulfone |
| Retention rating (µm) | 0.2, 0.45, 0.65, 1 |
| Retention | Absolute |
| Lengths | 10”, 20”, 30”, 40” |
| Adapter codes | 0, 2, 7 |
| Cages | Yes |
| Structure | Pleated |
| Pressure hold test Test pressure in psig and diffusion rate per 10" |
PES02 PES04 PES06 PES10 |
| Max. operating temperature | 176 °F (80 °C) |
| Max. differential pressure in flow direction | 72.5 psid (5.0 bar) at 68°F (20 °C) 4.4 psid (0.3 bar) at 250 °F (121 °C) |
| Steam cycles | ≥ 100 at 230 °F (110 °C) in 30 minutes |