Búsqueda de conocimientos
Descargar documento () de 20
Filter cartridges

LOFPLEAT GG

The pleated borosilicate micro fiberglass filter cartridges are disposable, highly efficient and can be effectively used in a variety of industrial applications. They offer a high surface area for high flow rates.

Eaton’s LOFPLEAT GG filter cartridges are suitable for the filtration of magnetic tape coatings and as a blow-down, post filter. They are also widely used in the chemical, ink, and oil and gas industries. 

Filter material
Borosilicate micro fiberglass with acrylic binder
Retention
90% efficiency
Max. operating temperature
176 °F (80 °C)

Características principales

  • High-efficiency cartridge offering standardized pore size
  • High dirt holding and flow capability
  • Reduced labor costs due to less change-outs
  • Fixed pore structure prevents dirt unloading even at maximum differential pressure
Especificaciones

Specifications

Filter material Borosilicate micro fiberglass
with acrylic binder
Retention ratings 0.45, 1, 10 µm
Retention efficiency 90%
Lengths (nominal) 10“, 20“, 30“, 40“
Adapter codes DOE, 1, 2, 3, 4
Inner core Polypropylene
End caps Polypropylene
Cage Polypropylene
Max. operating temperature 176 °F (80 °C)
Max. differential pressure difference in flow direction

75 psid (5.2 bar) at 70 °F (21 °C)
30 psid (2.1 bar) at 176 °C (80 °C)

Max. differential pressure reverse 40 psid (2.8 bar) at 70 °F (21 °C)

Resalte las diferencias
Mostrar solo diferencias
Ocultar características en blanco
Descargar enlaces
X
Download Close