Our SMS series of plastic rectangular connectors with quick-mating mechanisms are available from 3 to 36 positions. Just push to mate or press and release to unmate! This series offers a complete interconnect solution, with wire version, PCB version and accessory options. Cable, plug and receptacles feature pin-protection skirts and positive polarization and come with or without integrated strain relief hoods. With a pitch of 5.08mm and a low profile version availability, SMS series is ideal for tight-space integration and high-density applications.
Applications
- The versatile and easy to use “SMS” quick mating panel and cable connectors are a highly cost-effective system approach to solving the constant demand for more interconnection solutions and techniques
- Railway
- Signaling
Cuatro es el número máximo de elementos en la herramienta de comparación.
Su búsqueda "" no arrojó coincidencias de documentos ni productos.
Copiado en el portapapeles
Se requiere un mínimo de dos elementos para usar la herramienta de comparación.
Sorry, we can't get that information right now.
MSO series