Búsqueda de conocimientos
Descargar documento () de 20
Yeasts

SIHA MM2

SIHA MM2 yeast is selected pure yeast from Croatia offering special characteristics for red must, red mash and rosé must fermentation. The benefits are fine fruity wines with grape varietal aroma profile. A special remark is the low production of sulfites and H2S, which results in freshness and fruitiness of red and rosé wines. SIHA MM2 yeast is particularly suitable for Plavac Mali, Pinot Noir, Blauer Portugieser, Syrah, Blanc de noir and rosé.

Feature
Saccharomyces cerevisiae yeast species for low production of sulfites and H2S, for red and rosé wine
Suitable for
All red grape varieties, Rosé
Temperature, Dosage
15 - 40 g/hl

Características principales

  • Low production of sulfites and H2S
  • Moderate nutritional demand
  • Up to 16 vol.% alcohol
Especificaciones

Ratings

Application

Recommended dosage in lb/1,000 gal (g/hl) under the following fermentation conditions

 

Normal conditions

Diffuclt conditions

Red grape must

1.67 – 2.09 (20 – 25)

2.50 – 3.34 (30 – 40)

Red grape mash 1.25 – 1.67 (15 – 20) 2.50 – 2.92 (30 – 35)
Rosé grape juice 1.25 – 1.67 (15 – 20) 2.50 – 2.92 (30 – 35)
Descargar enlaces
X
Download Close