Descargar documento () de 20

EV charging station L1 & L2 - residential and commercial AC chargers  

Residential and commercial charging stations offer electric vehicle (EV) owners the convenience of charging their vehicles at home or in a public place while necessitating the use of high-quality and reliable electronic components to ensure longevity, safety, and performance.
elxd-automotive-charging-station-L1-L2-block-diagram.jpg
elxd-banner-small-circuit-protection.png

A. AHC / ADC 3AB high voltage fuse

B. MOVTP thermally protected multilayered varistorMOVGT integrated metal oxide varistor and gas discharge tubeAkxx / 15KPE high power TVS diodes

C. STxx ESD TVS diodes

D. Polymer ESD suppressor, MLV multilayer varistor ESD protectionHigh power TVS diodes

elxd-banner-small-sensor.png

E. ECSTA current sense transformer / CHSA current sense resistor

F. Nxx NTC thermistors: Epoxy coatedGlass coatedPCB surface mountRing lug

elxd-banner-small-magnetics.png

G. HCM1A high current molded inductor, MPIA low profile molded inductor, EXLA high current molded inductor, SDCxA semi-shielded inductor

H. ECMx common mode choke

I. MFB ferrite chip bead, MCL multilayer chip inductor

J. ACE CAN-Ethernet inductor

Electric Vehicle Charging

An Industry Tech Days session, partnered with All About Circuits

The prominence of electric vehicles (EVs) has emerged as one of defining components of today's journey of energy transition.

This webinar will focus on the role of electronics in shaping an efficient, dependable, and intelligent EV charging infrastructure. Join us to learn how to address the challenges and solutions faced within charging stations to ensure reliability and safety.

Automotive electronics linecard

Eaton’s Electronics Division offers circuit protection, power magnetics, capacitors, supercapacitors and sensors designed for automotive applications. The products are AEC-Q200 or AEC-Q101 qualified for wide operating temperature and high shock and vibration tolerance for the most demanding and rugged conditions.