Descargar documento () de 20

LOFTREX Nylon 6.6 melt-blown filter cartridges

Specialty chemical manufacturers of liquid resins, additives, solvent and aqueous based paints, lacquers, emulsions, waxes or other high temperature fluids expect quality – no grit, discoloration or contaminant – just a clear and pure product and the consistency they demand. They can’t promise this experience without a powerful filtration system capable of maintaining the integrity of their product while keeping up with the speed of production.

Advanced bag filtration solutions to meet every need

We’re ready to solve your process challenges with LOFTREX Nylon melt-blown filter cartridge that can handle high operating temperatures at 248 °F (120 °C):

  • Excellent chemical compatibility of the filter cartridge material
  • High dirt holding capacity and long service life provide a cost-efficient filtration solution
  • Complete offering of micron grade 1 – 100 at 90% efficiency for a broad range of applications that ensures consistent end product quality
  • FDA listed (U.S. CFR, Title 21) construction materials suitable for contact with food and beverages
LOFTREX filter cartridge holder

Learn more

The innovative design and superior materials of LOFTREX Nylon 6.6 melt-blown filter cartridges ensure high performance filtration and quality results.

Specifications

Filter cartridge type LOFTREX Nylon
Filter material Polyamide 6.6
Retention rating
1, 3, 4, 10, 12, 50, 75, 100
Retention efficiency 90%
Lengths (nominal) 9.75", 10", 20", 29.25", 30", 40"
Max. operating temperature 248 °F (120 °C)
Max. pressure difference in flow direction 36 psid at 70 °F
(2.3 bar at 21 °C)
Industrial filter cartridges

Eaton’s broad range of industrial process filter cartridges provide consistent, high performance and cost-effective solutions for both common and more challenging industrial applications, varying from pre-filter for high purity water up to final filtration for paints and lacquers, or total filtration for various chemicals.

 

Contact us

By filling out and submitting the form, I agree that the personal data that I provide can be shared with Eaton Corporation plc in Ireland, Eaton Corporation in the United States of America, Eaton Cummins Automated Transmission Technologies, and with Eaton’s channel partners, and I agree to be contacted via phone or email by Eaton’s channel partners and/or a third party agency that Eaton works with in order to help route and answer the questions asked in the form. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy.

Al enviar este formulario, acepto que los datos personales que proporciono se pueden compartir con Eaton, los socios de canal y los proveedores externos que trabajan en nombre de Eaton de acuerdo con la Política de privacidad de Eaton y en cumplimiento con las leyes de privacidad de datos aplicables.

I agree to be informed regularly about Eaton products, promotions and news. I understand and agree that Eaton will use my data to personalize marketing communications. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy.  I can withdraw my consent to receive marketing communications at any time by contacting Eaton.

Learn more

Download the filter cartridge guide today.