Descargar documento () de 20

106450

Eaton xEnergy Basic LV systems Low voltage switchgear. Rail terminal support W = 1000 mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
106450
EAN
4015081062201
Product Length/Depth
910 mm
Product Height
25 mm
Product Width
60 mm
Product Weight
0.6 kg
Compliances
RoHS conform

Especificaciones del producto

Type
Additional equipment
Surface finishing
Galvanized
Connection size, connection facility
Other
Surface of the contact rail
Galvanized
Clearance from back plate
50 mm
Number of connections
0
Amperage rating
0 A
Tightening torque - max
0 Nm
Thickness
1.5 mm
Application
Rail
Material
Steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Direct mounting
Horizontal
Functions
Additional equipment
Rail length
0 mm

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.