EP51MP. Mounting plates mounting unit
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
143919
|
| EAN |
4015081404537
|
| Product Length/Depth |
41.5 mm
|
| Product Height |
150 mm
|
| Product Width |
500 mm
|
| Product Weight |
1.818 kg
|
| Compliances |
RoHS conform
|
| Fitted with: |
Mounting plate
Cover |
| Built-in depth |
146.5 mm
|
| Functions |
Additional equipment
|