Descargar documento () de 20

151173

Eaton xEnergy Basic LV systems Low voltage switchgear. Shortened mounting rail W1000mm for a cable duct width of 60 mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
151173
EAN
4015081479788
Product Length/Depth
15 mm
Product Height
35 mm
Product Width
834 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Especificaciones del producto

Type
Additional equipment
Color
Other
RAL-number
0
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Application
Cable duct with width 60mm
Material
Metal
Mounting position
Horizontal
Vertical
Housing material
Aluminum
Model
Support rail
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment
Number of module space units (total)
44

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.