Descargar documento () de 20

152612

Eaton xEnergy Basic LV systems Low voltage switchgear. Pre-meter front plate, W x H = 1000 x 350 mm, blanking

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
152612
EAN
4015081493524
Product Length/Depth
35 mm
Product Height
355 mm
Product Width
925 mm
Product Weight
4.375 kg
Compliances
RoHS conform

Especificaciones del producto

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
350 mm
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Surface finishing
With powder coating
Powder coating
Cable entry type
Blind
Material
Sheet steel
Steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.