Descargar documento () de 20

170E8882

Fuse-link, high speed, 160 A, DC 4000 V, size 2, 75 x 86 x 414 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E8882
UPC
051712534345
EAN
5996516001974
Product Length/Depth
414 mm
Product Height
86 mm
Product Width
75 mm
Product Weight
2.8 kg
Compliances
EAC
Certifications
IEC

Especificaciones del producto

Amperage Rating
160 A
Accessories
170H3036 Type K indicator
Breaking capacity
60 kA
Voltage type
DC
Utilization category
aR (accompanied semiconductor protection)
Fuse indicator
Top fuse status indicator
Fuse size
2
Class
Class aR
Watt losses
182 W
Fuse shape
Square body, offset bolted tags
Mounting dimension
M8
Center-to-center distance of connections
393 mm
Current type
DC
Rated voltage DC
4000 V
Color
None
Interrupt rating
60 kAIC
Construction size
2
Packaging type
Standard
Voltage rating
4000 V
Type
Fuse
Application
traction
Fitted with:
Double slot tags
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.