Descargar documento () de 20

170M1319

Fuse-link, high speed, 160 A, AC 690 V, DIN 000, 21 x 40 x 100 mm, aR, DIN, IEC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1319
UPC
051712216555
EAN
5027590440752
Product Length/Depth
105 mm
Product Height
46 mm
Product Width
300 mm
Product Weight
131 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Especificaciones del producto

Amperage Rating
160 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
000
Rated voltage AC
690 V
Center-to-center distance of connections
76.7 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Clearing (I2T)
16000 at 660 V
Watt losses
32 W
Fuse shape
Square body, slotted offset bolted tags
Pre arc (I2T)
2300
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
000
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
U/80 Without indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.