Descargar documento () de 20

170M3146

Eaton Bussmann series Fuse-link, high speed, 315 A, AC 1250 V, compact size 1, 45 x 45 x 140 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3146
UPC
051712255011
EAN
5027590444392
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
0.071 kg
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Especificaciones del producto

Amperage Rating
315 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
1250 V
Center-to-center distance of connections
107 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
115000 at 1000 V, 150000 at 1250 V
Watt losses
60 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
18500
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
1250 V (IEC), 1300 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.