Descargar documento () de 20

170M3973

Fuse-link, high speed, 315 A, AC 1000 V, compact DIN 1, 43 x 61 x 138 mm, aR, DIN, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3973
UPC
051712678940
EAN
5027590450713
Product Length/Depth
290 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
0.001 g
Compliances
RoHS Compliant
EAC
CE
Certifications
IEC 60269-4

Especificaciones del producto

Amperage Rating
315 A
Breaking capacity
125 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
1000 V
Center-to-center distance of connections
106 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
65 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Interrupt rating
125 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
1000 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.