Eaton xComfort KLV LV systems Final Distribution Boards. For outdoors, flush-mounting/hollow-wall mounting, 3-row, form of delivery for projects, F3-4PR
| Product Name |
Eaton xComfort KLV project delivery form
|
| Catalog Number |
178876
|
| EAN |
4015081742059
|
| Product Length/Depth |
32 mm
|
| Product Height |
590 mm
|
| Product Width |
360 mm
|
| Product Weight |
3.1 kg
|
| Compliances |
RoHS conform
|
| Certifications |
IEC/EN 62208, IEC/EN 60670-24 (PD)
|
| Used with |
Basic device
KLV for projects Installation distribution boards |
| Special features |
|
| Type |
|
| Accessory/spare part type |
Other
Accessory |
| Fitted with: |
Installation instructions
Door frame with door 3D adjustment element for mounting |
| Frequency rating |
50 Hz
|
| Color |
Traffic white (RAL 9016)
|
| Degree of protection |
IP30
IK05 (impact resistance) |
| Ambient operating temperature details |
-5 °C - 40 °C
|
| Application |
Indoor (installation site)
|
| Cover/door color |
White
|
| Material |
Sheet steel, powder-coated
|
| Number of rows |
3
|
| Installation type |
Hollow-wall mounting and flush mounting
|
| Mounting method |
Hollow wall
Flush mounting |
| Functions |
Basic device
Additional equipment |
| Number of module space units per row |
12
|
| Protection class |
II (totally insulated)
|
| Protective shrouding material |
Plastic
|