Eaton xEffect - XNH circuit protection. NH fuse-switch 3p box terminal 35 - 150 mm², mounting plate, light fuse monitoring, NH1
Product Name |
Eaton xEffect XNH device for mounting plate
|
Catalog Number |
183046
|
EAN |
4015081779734
|
Product Length/Depth |
306 mm
|
Product Height |
117 mm
|
Product Width |
184 mm
|
Product Weight |
2.115 kg
|
Compliances |
RoHS conform
|
Certifications |
IEC/EN 60947-3
|
Features |
Standard sealable
Halogen free |
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Ui = 800 V AC
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Fitted with: |
Error protection
|
Frequency rating |
40 Hz - 60 Hz
|
Pollution degree |
3
|
Creepage resistance |
CTI 600
|
Equipment heat dissipation, current-dependent |
16 W
|
Rated uninterrupted current (Iu) |
250 A
|
Total heat dissipation without fuses at Ith |
16 W
|
Ambient operating temperature details |
Ambient temperature range: -25 °C - 70 °C
|
Voltage rating at AC |
|
Voltage rating at DC |
|
Conditioned rated short-circuit current Iq |
120 kA
|
Number of poles |
Three-pole
|
Rated operation power at AC-23, 400 V |
0 kW
|
Size |
NH1 fuse
|
Rated impulse withstand voltage (Uimp) |
8 kV
|
Color |
Gray
|
Connection type |
Box terminal
|
Degree of protection |
IP2XC (contact protection, XNH installed)
IP10 (handle cover open, XNH installed) IP20 (operating status, XNH installed) |
Rated short-time withstand current (Icw) |
6 kA
|
Direction of incoming supply |
As required
|
Electrical connection type of main circuit |
Frame clamp
|
Activation type |
Dependent manual activation
|
Actuator position |
Front side
|
Actuator type |
Cover grip
|
Voltage test |
Yes, sliding inspection windows
|
Heat dissipation at 80% without fuses |
10.2 W
|
Heat dissipation per pole, current-dependent |
5.3 W
|
Mounting position |
Vertical or horizontal
|
Suitable for |
Ground mounting
Front mounting |
Rated conditional short-circuit current (Iq) |
120 kA
|
Overvoltage category |
III
|
Suitable for fuses |
NH1
|
Material |
Polyamide
|
Cable entry type |
Other
|
Frequency rating of contacts |
40 Hz - 60 Hz
|
Mounting method |
Mounting plate
DIN rail |
Rated operation current (Ie) |
250 A
|
Locking facility |
Yes, optional
|
Flammability characteristics (UL) |
Self-extinguishing (UL 94)
|
Type |
Fuse control - light
|
Special features |
|
Degree of protection (front side) |
Other
|
Heat deflection temperature |
125 °C
|
Lifespan, electrical |
200 operations
|
Lifespan, mechanical |
1400 operations
|
Terminal capacity (copper busbar) |
Max. 37 mm cable lug width at flange connection
Bolt diameter at flange connection: M10 30 mm x 10 mm |
Terminal capacity (copper band) |
6 mm x 16 mm x 0.8 mm (6x) at box terminal
|
Terminal capacity (stranded cable) |
35 mm² - 150 mm² at box terminal
25 mm² - 150 mm² at box terminal 70 mm² - 95 mm² (2x) at double clamp-type terminal 10 mm² -150 mm² at clamp-type terminal |
Rated operational current |
250 A (AC-22B)
250 A (DC-21B) 250 A (AC-21B) 250 A (AC-23B) 250 A (DC-22B) |
Operating altitude without derating - max |
2000 mm
|
Permitted power loss per fuse link - max |
23 W
|
Power rating at AC-23, 400 V |
0 kW
|
Rated insulation voltage (Ui) |
800 VAC
|
Rated operating voltage (Ue) at AC - max |
690 V
|
Rated operational current for specified heat dissipation (In) |
250 A
|
Rated conditional short-circuit rating |
120 kA (500 V)
100 kA (690 V) |
Terminal capacity (copper strip) |
16 mm x 0.8 mm (10x) at box terminal
|