Descargar documento () de 20

184269

Eaton Moeller series IZMX/INX - ACB. Shunt release 60 VDC, +

General specifications

Product Name
Eaton Moeller series IZMX/INX shunt release
Catalog Number
184269
EAN
4015081797004
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.113 kg
Compliances
RoHS conform

Especificaciones del producto

Used with
INX16..., INX40...
IZMX16..., IZMX40...
Electric connection type
Flat plug-in connection
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
60 V
Rated control supply voltage (Us) at DC - min
60 V
Accessory/spare part type
Remote switching
Current rating - max
0.07 A (maximum holding current)
Pick-up power consumption at 35 ms - max
540 VA/W
Starting current rating
7.84 A (35 ms)
Adjustment range undelayed short-circuit release (end value) - max
0 A
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Initial value of the undelayed short-circuit release - min
0 A
Number of actuation per minute - max
3
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Voltage type
DC
Circuit breaker total switching time
30 ms (Us = 100%) (IZMX16…, INX16…)
35 ms (Us = 100%) (IZMX40…, INX40…)
Control voltage operating range
60 V DC
0.7 - 1.1 x Us
Type
Accessory
Special features
  • Can be combined with an undervoltage release or a second shunt release.
  • Limited to 3/min due to the high pick-up current for 35 ms.
  • Please note - the circuit-breaker's switching frequency = 60/h
Power consumption
5 VA/W AC/DC
Rated operational current
0.07 A (maximum holding current)
Suitable for
Off-load switch
Power circuit breaker

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.