Eaton Systeem 55 LV systems Final Distribution Boards. System 55 inlet module, 5930
Product Name |
Eaton Systeem 55 cable flange
|
Catalog Number |
1965405
|
EAN |
8711426528680
|
Product Length/Depth |
49 mm
|
Product Height |
8 mm
|
Product Width |
49 mm
|
Product Weight |
0.008 kg
|
Compliances |
RoHS conform
|
Special features |
Accessories and fittings
Insert for snap-in packing glands
The input pieces can also be used as sealing pieces
Emissions places 1 x Pg21
Door opening 44 mm
|
Type |
Accessories and fittings
|
Number of conduit lead-ins |
1
|
Suitable for cable diameter - max |
18 mm
|
Suitable for cable diameter - min |
18 mm
|
For tube diameter |
Other
|