Eaton Moeller® series M22 Mushroom actuator, RMQ-Titan, Mushroom, momentary, Mushroom yellow, Without button plate, Without, Bezel: titanium
Product Name |
Eaton Moeller® series M22 Mushroom actuator
|
Catalog Number |
216738
|
EAN |
4015082167387
|
Product Length/Depth |
69 mm
|
Product Height |
66 mm
|
Product Width |
76 mm
|
Product Weight |
0.017 kg
|
Compliances |
CE
|
Actuator color |
Yellow
|
Actuator function |
Spring-return
|
Fitted with: |
Front ring
|
Number of command positions |
1
|
Opening diameter |
22 mm
|
Opening height |
0 mm
|
Bezel color |
Titanium
|
Bezel material |
Plastic
|
Degree of protection (front side) |
IP67/IP69K
NEMA 4X |
Front element type |
Flat
|
Lens type |
Round
|
Width opening |
0 mm
|