Eaton Distribution parts. Key square 8mm
Product Name |
Eaton Distribution parts
|
Catalog Number |
255315
|
EAN |
4015082553159
|
Product Length/Depth |
90 mm
|
Product Height |
10 mm
|
Product Width |
55 mm
|
Product Weight |
0.05 kg
|
Compliances |
RoHS conform
|
Material |
Other
|
Model |
Other
|
Type |
General switchboard accessory
|
Fitted with: |
Square 8 mm
|
Wrench width |
0 mm
|
Accessories |
Closing and locking systems
|