Eaton xEnergy Basic LV systems Low voltage switchgear. Connection terminal f. 35mm²
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
275453
|
EAN |
4015082754532
|
Product Length/Depth |
25 mm
|
Product Height |
20 mm
|
Product Width |
15 mm
|
Product Weight |
0.02 kg
|
Compliances |
RoHS conform
|
Used with |
Expansion terminal
Accessory consideration BF flat distribution board |
Type |
|
Accessory/spare part type |
General
|
Nominal current |
63 A
|
Number of connections (Less Than 6 mm squared) |
0
|
Number of connections (Less Than AWG 6) |
0
|
Number of connections (Greater Than 25 mm squared) |
1
|
Number of connections (Greater Than 250 kcmil) |
0
|
Number of connections (10 mm squared) |
0
|
Number of connections (16 mm squared) |
0
|
Number of connections (25 mm squared) |
0
|
Number of connections (250 kcmil) |
0
|
Number of connections (AWG 2) |
0
|
Number of connections (AWG 4) |
0
|
Number of connections (AWG 4/0) |
0
|
Number of connections (AWG 6) |
0
|
Number of connections (total) |
1
|
Number of poles |
Single-pole
|
Connection type |
Clamp
Screwing |
Housing material |
Brass
|
Mounting method |
Floor standing distribution board
Flush mounting Screw Surface mounting |
Suitable for |
Fine strand conductors
Solid conductors Stranded conductors |
Functions |
Additional equipment
|
Terminal capacity |
35 mm²
|
Conductor cross section, input - min |
16 mm²
|
Conductor cross section, output AWG - min |
0 mm²
|
Conductor cross section, input - max |
35 mm²
|
Conductor cross section, input AWG - max |
0 mm²
|
Number of inputs |
1
|
Conductor cross section, input AWG - min |
0 mm²
|
Number of outputs |
1
|
Conductor cross section, output - max |
10 mm²
|
Conductor cross section, output AWG - max |
0 mm²
|
Conductor cross section, output - min |
10 mm²
|