La foto es representativa
Download
Eaton GuideLed 20m PO/PO ISO 7010
Product Name |
Eaton GuideLed Pictogram
|
Catalog Number |
40071354517
|
EAN |
4012539336150
|
Product Length/Depth |
226 mm
|
Product Height |
134 mm
|
Product Width |
12 mm
|
Product Weight |
0.405 kg
|
Compliances |
CE marking
|
Viewing distance |
20 m
|
Model |
Other
|
Meaning pictogram |
Escape route
|
Material thickness |
12 mm
|
Direction |
Straight/upwards
|
Product branding |
Eaton
|