Descargar documento () de 20

540578FULL-0781X

Eaton, Alarms & signalling devices, Fulleon, ROLP Maxi sounder, Deep white (FW) base, Set to Tone 3 (ROLPX/SV/W/D/3 MAXI)

General specifications

Product Name
Eaton RoLP Solista and Maxi
Catalog Number
540578FULL-0781X
EAN
4015081801718
Product Length/Depth
110 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.3 kg
Certifications
Not Applicable

Especificaciones del producto

Number of tones
32
Color housing
White
Material housing
Plastic
Sound output
106 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.042 A
Addressing mode
Hard addressing
Alarm current
42 mA
Construction material
ABS/FR
EN Certified Tones
6
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System topology
Conventional (Non-Addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP65
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
M20 hole
System wiring
0.28 - 2.5 mm

Exportar especificación del producto